Dokument herunterladen () von 20
Wir setzen um, was wirklich zählt.*

729AF7

Eaton Crouse-Hinds series Pauluhn 729 industrial globe and guard, Medium base, 2-3/8" box depth, 50/60 Hz, Glass globe, With cast copper-free alum guard, Incandescent, Copper-free aluminum, A-21 max. lamp size, Flush mount, 300 Vac, 150W

Allgemeine Spezifikation

Product Name
Eaton Crouse-Hinds series Pauluhn 729 industrial globe and guard
Catalog Number
729AF7
UPC
662276386044
Product Length/Depth
7.63 in
Product Height
10.88 in
Product Width
5.63 in
Product Weight
4.1 lb
Product Type
Globe and guard

Produktspezifikationen

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Ingress protection (IP) ratings
IP66
Base type
Medium
Box depth
2-3/8"
Globe material
Glass
Guard type
With cast guard
Guard material
Copper-free aluminum
Lamp type
Incandescent
Material
Copper-free aluminum
Lamp size - max
A-21
Wattage
150W
Mounting Method
Flush
Frequency rating
50/60 Hz
Voltage rating
300 Vac

Produktspezifikation exportieren

Hinweis: Wenn im .zip-Download Dateien fehlen, ist der Dateityp beim Massendownload nicht unterstützt.