Eaton B-Line series beam fasteners, Beams, Flange, 1" Height, 1" Length, 1" Width, 0.054lbs, Conduit to beam fasteners, .05" Max mount size, 100 lbs load capacity
| Product Name |
Eaton B-Line series conduit to beam fastener
|
| Catalog Number |
BC1
|
| UPC |
781011182755
|
| Product Length/Depth |
1 in
|
| Product Height |
1 in
|
| Product Width |
1 in
|
| Product Weight |
0.054 lb
|
| Certifications |
UL Listed
|
| Product Type |
Conduit to beam fastener
|
| Mounting dimensions - max |
0.05
|