Eaton Crouse-Hinds series XJG bonding jumper, Rigid/IMC, 4" maximum conduit movement, Used with XJG64 HDG, 2" trade size
| Product Name |
Eaton Crouse-Hinds series XJG bonding jumper
|
| Catalog Number |
BJ64
|
| UPC |
782274991931
|
| Product Length/Depth |
24 in
|
| Product Height |
0.88 in
|
| Product Width |
0.19 in
|
| Product Weight |
2 lb
|
| Product Type |
Bonding jumper
|
| Area classification |
Ordinary/Non-Hazardous Locations
|
| Standards type |
NEC/CEC
|
| Special features |
Used with XJG64 HDG
|
| Conduit type |
Rigid/IMC
|
| Conduit movement - max |
4"
|
| Trade size |
2"
|