Eaton AGC series Fast-acting fuse 1.75A, 250 Vac, 32 Vdc (self certified), BK-AGC-1-3-4-R
| Product Name |
Eaton Bussmann series AGC 1⁄4” x 1 1⁄4” 3AG Fast-acting glass tube fuse
|
| Catalog Number |
BK/AGC-1-3/4-R
|
| UPC |
051712655996
|
| Product Length/Depth |
1.25 in
|
| Product Height |
0.25 in
|
| Product Width |
0.25 in
|
| Product Weight |
0.004 lb
|
| Compliances |
CE Marked
RoHS Compliant |
| Product Type |
1⁄4” x 1 1⁄4” 3AG Fast-acting glass tube fuse
|
| Used with |
out axial leads
|
| Amperage Rating |
1.75A
|
| Interrupt rating |
100 AIC at 250 Vac
10 kAIC at 125 Vac |
| Fuse indicator |
Non-indicating
|
| Connection |
Ferrule end x ferrule end
|
| Response time |
60 min at 135%, 120 sec at 200%
|
| Quantity |
100
|
| Voltage rating |
250 Vac, 32 Vdc (self certified)
|
| Type |
Electronic
|
| Application |
Electronic circuits
|
Support
Technical support