Eaton B-Line series conduit support fasteners, Conduit and cable, 1" Height, 1" Length, 1" Width, 0.32lbs, Rigid or EMT conduit size: 3", Break-apart conduit clamps, 200 lbs load capacity, Pre-galvanized
| Product Name |
Eaton B-Line series break apart conduit clamp
|
| Catalog Number |
BPC-48
|
| UPC |
781011039783
|
| Product Length/Depth |
1 in
|
| Product Height |
1 in
|
| Product Width |
1 in
|
| Product Weight |
0.32 lb
|
| Certifications |
UL/CUL listed
|
| Product Type |
Break apart conduit clamp
|
| Load capacity |
200 lbs
|
| Product Category |
Conduit and cable
|
| Type |
Break-apart conduit clamps
|
| Application |
Multi-Grip design fits Rigid, IMC or EMT conduit
|
| Size |
Rigid or EMT conduit size: 3 inch
|