Eaton B-Line series conduit support fasteners, Ruff-IN products, 1" Height, 1" Length, 1" Width, 0.097lbs, Metal protector plates, Plaster ring style: One device
| Product Name |
Eaton B-Line series box mounting bracket and accessories
|
| Catalog Number |
BPS1
|
| UPC |
782051389371
|
| Product Length/Depth |
1 in
|
| Product Height |
1 in
|
| Product Width |
1 in
|
| Product Weight |
0.097 lb
|
| Certifications |
UL/CUL listed
|
| Product Type |
Box mounting bracket and accessories
|
| Style |
Plaster ring style: one device
|