Dokument herunterladen () von 20
Wir setzen um, was wirklich zählt.*

DS171

Eaton Crouse-Hinds series DS pushbutton switch cover, Feraloy iron alloy, Single-gang, (1) green pushbutton (normally open) marked START, (1) red START pushbutton (normally closed) marked STOP, gasket

Allgemeine Spezifikation

Product Name
Eaton Crouse-Hinds series DS pushbutton switch cover
Catalog Number
DS171
UPC
782274229003
Product Length/Depth
5.15 in
Product Height
8.5 in
Product Width
3.5 in
Product Weight
1.45 lb
Catalog Notes
If desired, markings on indicating plates may be added to catalog number.
Product Type
Pushbutton switch cover

Produktspezifikationen

Area classification
Ordinary/Non-Hazardous Locations
Special features
(1) green pushbutton (normally open) marked START, (1) red START pushbutton (normally closed) marked STOP, gasket
Material
Feraloy iron alloy
Number of gangs
1

Produktspezifikation exportieren

Hinweis: Wenn im .zip-Download Dateien fehlen, ist der Dateityp beim Massendownload nicht unterstützt.