Eaton Crouse-Hinds series EID disconnect switch enclosure, 100A, Without switch, Non-fused, Copper-free aluminum
| Product Name |
Eaton Crouse-Hinds series EID disconnect switch enclosure
|
| Catalog Number |
EIDB
|
| UPC |
662276115668
|
| Product Length/Depth |
12.53 in
|
| Product Height |
16.53 in
|
| Product Width |
11.75 in
|
| Product Weight |
62 lb
|
| Product Type |
Disconnect switch enclosure
|
| Area classification |
Hazardous/Classified Locations
|
| Standards type |
NEC/CEC
|
| NEC hazardous rating |
Class I, Division 1
Class I, Zone 1 Class I, Zone 2 Class III Class I, Division 2 Class II, Division 1 |
| NEMA Rating |
9
3 3R 7 4 |
| Amperage Rating |
100A
|
| Enclosure type |
Without Switch
|
| Fusing |
Non-fused
|
| Material |
Copper-free aluminum
|