Dokument herunterladen () von 20
Wir setzen um, was wirklich zählt.*

EPC37B

Eaton Crouse-Hinds series Pauluhn EP globe and guard, Medium base, 50/60 Hz, Clear tempered glass globe, With cast brass guard, Incandescent, Brass, A-21 max. lamp size, Ceiling mount, 30° angled reflector, 250 Vac, 200W

Allgemeine Spezifikation

Product Name
Eaton Crouse-Hinds series Pauluhn EP globe and guard
Catalog Number
EPC37B
UPC
662276391239
Product Length/Depth
6.25 in
Product Height
12.5 in
Product Width
6.25 in
Product Weight
25 lb
Product Type
Globe and guard

Produktspezifikationen

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
NEMA Rating
4X
Ingress protection (IP) ratings
IP66
Base type
Medium
Globe color
Clear
Globe material
Tempered glass
Guard type
With cast guard
Guard material
Brass
Lamp type
Incandescent
Material
Brass
Lamp size - max
A-21
Reflector type
30° angle
Wattage
200W
Mounting Method
Ceiling
Frequency rating
50/60 Hz
Voltage rating
250 Vac

Produktspezifikation exportieren

Hinweis: Wenn im .zip-Download Dateien fehlen, ist der Dateityp beim Massendownload nicht unterstützt.