Dokument herunterladen () von 20
Wir setzen um, was wirklich zählt.*

FCS-MBT

Eaton Crouse-Hinds series MTL FCS-MBT fieldbus terminator, DIN-rail mounted, IEC 61158-2, Foundation™ fieldbus H1, Profibus PA network, -45°C to +70°C, Common mode: 39V, Transient mode: 75V, Rmin = 99Ω, Cmax = 1.1µF, Zone 0 rated

Allgemeine Spezifikation

Product Name
Eaton Crouse-Hinds series MTL FCS-MBT fieldbus terminator
Catalog Number
FCS-MBT
EAN
3066227676177
Product Length/Depth
19.3 mm
Product Height
47.4 mm
Product Width
46.1 mm
Product Weight
0.66 kg
Product Type
Fieldbus terminator

Produktspezifikationen

Area classification
Hazardous/Classified Locations
Standards type
IEC
IECEx/ATEX
NEC hazardous rating
Class I, Division 1
IECEx/ATEX hazardous rating
Zone 0
Mounting Style
DIN-rail mounted
Minimum Operational Ambient Temperature Limits
-45 °C
Maximum Operational Ambient Temperature Limits
70 °C
Electrical Characteristics
Rmin = 99Ω, Cmax = 1.1µF
Physical Network
Foundation™ fieldbus H1
Profibus PA
IEC 61158-2
Voltage Limits
Transient mode: 75V
Common mode: 39V

Produktspezifikation exportieren

Hinweis: Wenn im .zip-Download Dateien fehlen, ist der Dateityp beim Massendownload nicht unterstützt.