Dokument herunterladen () von 20
Wir setzen um, was wirklich zählt.*

FPS117

Eaton Crouse-Hinds series Pauluhn Intrepid FPS linear fluorescent light fixture, One non-metallic cable gland and one end plugged,2 ft,Matte polycarbonate lens,T8 bi-pin,Fiberglass-reinforced polyester,1-lamp,Through feed,120-277 Vac,17W

Allgemeine Spezifikation

Product Name
Eaton Crouse-Hinds series Pauluhn Intrepid FPS linear fluorescent light fixture
Catalog Number
FPS117
UPC
662276395572
Product Length/Depth
28.8 in
Product Height
5 in
Product Width
7.63 in
Product Weight
9 lb
Product Type
Light fixture

Produktspezifikationen

Area classification
Ordinary/Non-Hazardous Locations
Wattage
17W
Standards type
NEC/CEC
NEMA Rating
4X
Ingress protection (IP) ratings
IP66
Entry type
One non-metallic cable gland and one end plugged
Lamp length
2 ft
Lamp type
Fluorescent
Lens material
Matte polycarbonate
Light type
T8 bi-pin
Material
Fiberglass-reinforced polyester
Number of lamps
1-lamp
Style
Through feed
Frequency rating
50/60 Hz
Voltage rating
120-277 Vac

Produktspezifikation exportieren

Hinweis: Wenn im .zip-Download Dateien fehlen, ist der Dateityp beim Massendownload nicht unterstützt.