Dokument herunterladen () von 20
Wir setzen um, was wirklich zählt.*

FPS220T

Eaton Crouse-Hinds series Pauluhn Intrepid FPS linear fluorescent,One non-metallic cable gland, one end plugged,60 Hz,2 ft,Matte polycarb lens,T12 bi-pin,Fiberglass-reinforced polyester,2-lamp,Multi-point term block,Through feed,120 Vac,20W

Allgemeine Spezifikation

Product Name
Eaton Crouse-Hinds series Pauluhn Intrepid FPS linear fluorescent light fixture
Catalog Number
FPS220T
UPC
662276395817
Product Length/Depth
28.8 in
Product Height
5 in
Product Width
7.63 in
Product Weight
9.5 lb
Product Type
Light fixture

Produktspezifikationen

Area classification
Ordinary/Non-Hazardous Locations
Wattage
20W
Standards type
NEC/CEC
NEMA Rating
4X
Ingress protection (IP) ratings
IP66
Entry type
One non-metallic cable gland and one end plugged
Lamp length
2 ft
Lamp type
Fluorescent
Lens material
Matte polycarbonate
Light type
T12 bi-pin
Material
Fiberglass-reinforced polyester
Number of lamps
2-lamp
Style
Through feed
Frequency rating
60 Hz
Special features
Multi-point terminal block
Voltage rating
120 Vac

Produktspezifikation exportieren

Hinweis: Wenn im .zip-Download Dateien fehlen, ist der Dateityp beim Massendownload nicht unterstützt.