Eaton Crouse-Hinds series Condulet FS device box, Shallow, Double face, Feraloy iron alloy, Single-gang, Y shape, 1"
| Product Name |
Eaton Crouse-Hinds series Condulet FS device box
|
| Catalog Number |
FSY312
|
| UPC |
782274419909
|
| Product Length/Depth |
3.75 in
|
| Product Height |
6.03 in
|
| Product Width |
3.38 in
|
| Product Weight |
3.85 lb
|
| Certifications |
UL514A
CSA C22.2 No. 18 |
| Product Type |
Device box
|
| Area classification |
Ordinary/Non-Hazardous Locations
|
| Standards type |
NEC/CEC
|
| Material |
Feraloy iron alloy
|
| Depth |
Shallow
|
| Face type |
Double face
|
| Trade size |
1"
|
| Shape |
Y
|
| Number of gangs |
1
|