Front panel mount receptacle, female solder contacts, layout 2-003, aluminum shell non reflective black chrome plating; JDXEP2T003FSNA
| Product Name |
Eaton Souriau JDX series sealed breakaway connector
|
| Catalog Number |
JDXEP2T003FSNA
|
| Product Type |
Sealed breakaway connector
|
| Connector accessory option |
No backshell possibility
|
| Connector type |
Receptacle
|
| Contact delivery |
Unloaded
|
| Contact gender |
Socket (Female)
|
| Contact type |
Solder Cup
|
| Coupling type |
Push-Pull - Breakaway
|
| Layout |
003
|
| Plating |
Non reflective black chrome
|
| Shell material |
Aluminium
|
| Shell size |
2
|
| Operating temperature - max |
125 °C
|
| Operating temperature - min |
-40 °C
|
| Receptacle type |
Front Mount Panel
|
| Number Of Contacts |
9
|