Eaton Moeller series White moulded range (PREMERA) - Wiring Devices. Shaver socket, 230V/110V AC
| Product Name |
Eaton Moeller series White moulded range (PREMERA) - Wiring devices
|
| Catalog Number |
P370
|
| EAN |
5010826125400
|
| Product Length/Depth |
50 mm
|
| Product Height |
146 mm
|
| Product Width |
86 mm
|
| Product Weight |
0.689 kg
|
| Compliances |
RoHS conform
|
| Certifications |
BS EN 61558-1
BS EN 61558-2-5 IEC 61558-1 IEC 61558-2-5 |
| Product Type |
Wiring devices
|
| Model Code |
P370
|
| Used with |
Other accessory
Premera white moulded |
| Features |
Halogen free
|
| Ingress protection (IP) ratings |
IP20
|
| Surface finishing |
Matt
|
| Special features |
Terminal Screw Zinc Coated Steel with clear Passivation
|
| Type |
|
| Amperage Rating |
1 A
|
| Voltage rating |
230 V AC
|
| Contact material |
Silver
Nickel |
| Head style |
Combination head
|
| Surface protection |
Untreated
|
| Material quality |
Duroplast
|
| Mounting method |
Flush mounted (plaster)
|
| Color |
White
Brown |
| Number of gangs |
1
|
| Fixing centers |
120.6 mm
|
| Front plate color/finishing |
White
|
| Front plate depth |
9 mm
|
| Front plate material |
Urea
|
| Front plate/module dimensions |
146 mm x 86 mm
|
| Assembly arrangement |
Basic element
|
| Base material |
Urea
|
| Terminal material |
Brass
|
| Built-in installation box depth - min |
47 mm
|
| Number of modules (module system) |
0
|
| RAL-number (Akin) |
9016
|
| Recommended back box depth - min |
47 mm
|
| Voltage rating - max |
230 V
|
| Voltage rating - min |
110 V
|
| Material |
Plastic
|
| Terminal capacity (LN and E) |
L + N =1 mm² (3x) or 1.5 mm² (2x) or 2.5 mm² (1x)
E = 1 mm² (6x) or 1.5 mm² (4x) |