Dokument herunterladen () von 20
Wir setzen um, was wirklich zählt.*
Abgekündigt

P424N

Eaton Moeller series White moulded range (PREMERA) - Wiring Devices. Switch, 50A, 2p, 2G plate, neon marked ‘air conditioner‘

Allgemeine Spezifikation

Product Name
Eaton Moeller series White moulded range (PREMERA) - Wiring devices
Catalog Number
P424N
EAN
5010826125745
Product Length/Depth
50 mm
Product Height
146 mm
Product Width
86 mm
Product Weight
0.189 kg
Compliances
RoHS conform
Certifications
BS EN 60669-1
IEC 60669-1
Product Type
Wiring devices
Model Code
P424N

Produktspezifikationen

Features
Halogen free
Push button switch
Surface finishing
Matt
Special features
Zinc Coated Steel with clear Passivation
Type
Premera White Moulded Switches
Amperage Rating
50 A
Voltage rating
250 V AC
Contact material
Nickel
Silver
Head style
Combination head
Illumination
Yes
Surface protection
Untreated
Material quality
Thermoplastic
Assembly arrangement
Basic element with full cover plate
Base color
Gray
Base material
Thermoplastic
Terminal material
Brass
Built-in depth
25 mm
Built-in installation box depth - min
47 mm
Nominal voltage - max
240 V
Number of modules (module system)
0
Number of rockers
1
Switch type
Double pole
Mounting method
Flush mounted (plaster)
Degree of protection
IP20
IP3X
Fastening type
Screw mounting
Number of gangs
1
Fixing centers
120.6 mm
Front plate color/finishing
White
Material
Plastic
Urea
Front plate depth
9 mm
Front plate material
Urea
Front plate/module dimensions
148 mm x 86 mm
Wiring system
2-pole switch
Method of operation
Rocker/button
Function lighting
Illuminated (on)
Rocker color
White
Color
White
Terminal capacity (LN and E)
4 mm² (3x) or 6 mm² (2x) or 10 mm² (1x)
Connection type
Screw terminal
Label space/information surface
No
Lighting type
Not included
RAL-number (Akin)
0
Recommended back box depth - min
47 mm
Switching current of fluorescent lamps
50 Ampere AC/DC

Produktspezifikation exportieren

Hinweis: Wenn im .zip-Download Dateien fehlen, ist der Dateityp beim Massendownload nicht unterstützt.