Eaton Power Defense molded case circuit breaker accessory plug in device, Plug in device, PDC1 Plug-in complete kit, Four-pole, PD1 IEC/CCC, Power Defense, Frame J-K, 690 V, Power Defense
| Product Name |
Eaton Power Defense plug in device
|
| Catalog Number |
PDC1XPIBCK4P
|
| UPC |
786679607909
|
| Product Length/Depth |
190 mm
|
| Product Height |
133.8 mm
|
| Product Width |
130 mm
|
| Product Weight |
1 kg
|
| Compliances |
RoHS Compliant
|
| Certifications |
IEC 60947-2
CCC Marked |
| Product Type |
Accessory
|
| Used with |
Power Defense
|
| Circuit breaker type |
PD1 IEC/CCC
|
| Frame size |
Frame J-K
|
| Voltage - max |
690 V
|
| Series |
Power Defense
|
| Number of poles |
Four-pole
|
| Type |
Plug in device
|
| Special features |
PDC1 Plug-in complete kit
|