Eaton Power Defense terminal, 400 A, Three-pole, (2) AWG 3/0-250, Frame J-K, Aluminum, Frame 3
| Product Name |
Eaton Power Defense terminal
|
| Catalog Number |
PDG3X3TA400SW
|
| UPC |
786689329990
|
| Product Length/Depth |
203.2 mm
|
| Product Height |
88.9 mm
|
| Product Width |
114.3 mm
|
| Product Weight |
498.952 g
|
| Compliances |
Contact Manufacturer
|
| Product Type |
Accessory
|
| Amperage Rating |
400 A
|
| Frame size |
Frame 3
|
| Frame |
3
|
| Wire material |
Aluminum
|
| Wire size |
(2) AWG 3/0-250
|
| Number of poles |
Three-pole
|
| Type |
Terminal
|