| Product Name |
Eaton Crouse-Hinds series PPC push plug
|
| Catalog Number |
PPC 50
|
| UPC |
784564739940
|
| Product Length/Depth |
0.001 in
|
| Product Height |
0.001 in
|
| Product Width |
0.001 in
|
| Product Weight |
0.004 lb
|
| Product Type |
Push plug
|
| Area classification |
Ordinary/Non-Hazardous Locations
|
| Material |
Plastic
|
| Conduit type |
Rigid/IMC
|
| Trade size |
1/2"
|