| Product Name |
Eaton Crouse-Hinds series Myers Scru-Tite basic hub
|
| Catalog Number |
ST 7
|
| UPC |
784731100092
|
| Product Length/Depth |
3.72 in
|
| Product Height |
3.72 in
|
| Product Width |
2.47 in
|
| Product Weight |
2.1 lb
|
| Product Type |
Basic hub
|
| Area classification |
Hazardous/Classified Locations
|
| Standards type |
NEC/CEC
|
| NEC hazardous rating |
Class I, Division 2
Class II, Division 1 Class II, Division 2 Class III |
| NEMA Rating |
3
3R 4 4X 12 |
| Material |
Zinc
|
| Trade size |
2-1/2"
|