Dokument herunterladen () von 20
Wir setzen um, was wirklich zählt.*

ABC-V-12-R

Eaton ABC series Fast-acting fuse, 13A, 250 Vac, 125 Vdc, 32 Vac (self certified)

Allgemeine Spezifikation

Product Name
Eaton Bussmann series ABC fast-acting fuse
Catalog Number
ABC-V-12-R
UPC
051712645911
Product Length/Depth
109.8 mm
Product Height
6.8 mm
Product Width
6.8 mm
Product Weight
3.5 g
Compliances
RoHS Compliant
CE Marked
Catalog Notes
Ceramic body allows for higher amp/volt rating combinations.
Product Type
Fast-acting fuse

Produktspezifikationen

Used with
Axial leads- copper tinned wire
Amperage Rating
12 A
Melting (I2T)
Typical pre-arc: 133.3
Resistance
0.0068 ohms DC cold
Voltage drop
0.1 mV typical
Interrupt rating
10 kAIC at 125 Vac/dc
750 AIC at 250 Vac
Fuse indicator
Non-indicating
Connection
Ferrule end x ferrule end
Response time
4 hr at 100%, 60 min at 135%, 120 sec at 200%
Material
Nickel-plated brass endcaps
Ceramic tube
Quantity
4
Voltage rating
250 Vac, 125 Vdc, 32 Vac (self certified)
Type
Electronic
Application
Electronic circuits

Produktspezifikation exportieren