Eaton B-Line series hanging system, 200 lb load capacity, 1/16" to 1/8" flange thickness, Strap hanger right angle
| Product Name |
Eaton B-Line series strap hanger
|
| Catalog Number |
BH-1-2-R
|
| UPC |
781011041151
|
| Product Length/Depth |
1 in
|
| Product Height |
2.75 in
|
| Product Width |
0.16 in
|
| Product Weight |
0.109 lb
|
| Certifications |
cULus Listed
|
| Product Type |
Strap hanger
|
| Load capacity |
200 lbs
|
| Type |
Strap hanger right angle
|
| Size |
1/16 inch to 1/8 inch flange thickness
|