Dokument herunterladen () von 20
Wir setzen um, was wirklich zählt.*

CL1110R1-6-R050-R

IND, CL1110R1, 250nH, 80A, 6-Phase, SMT

Allgemeine Spezifikation

Product Name
Eaton CL1110 inductor
Catalog Number
CL1110R1-6-R050-R
UPC
051712016841
Product Length/Depth
11.4 mm
Product Height
28.5 mm
Product Width
10 mm
Product Weight
13.78 g
Compliances
RoHS Compliant
Product Type
Inductor

Produktspezifikationen

Type
Inductor
Mounting
SMT
ISAT
20 A
Package Quantity
200
Material
Ferrite
Contact configuration
12-pin
Temperature rating
125 °C max
Resistance
0.3 mΩ

Produktspezifikation exportieren

Produktsupport

Support

Technical support

Contact us