Download document () of 20

CTX0.68-3-R

IND/XFMR, Octa-Pac SZ 3, 0.68uH

General Specifications

Product Name
Eaton Octa-Pac (OP) Inductor
Catalog Number
CTX0.68-3-R
EAN
5027590106115
UPC
051712884969
Product Length/Depth
11.43 mm
Product Height
4.83 mm
Product Width
11.43 mm
Product Weight
0.95 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
5 A
Package Quantity
800
Contact configuration
Four-pin
Temperature rating
-40 to 125 °C
Resistance
6 mΩ
Series
Octa-Pac

Export product specification