Eaton Econo-pac (EP) inductor, 0.91 uH, 5.4 A Irms, 8 mΩ resistance, SMT mounting, 4-pins, 800 qty.
| Product Name |
Eaton Econo-pac (EP) inductor
|
| Catalog Number |
CTX1-3P-R
|
| EAN |
5027590110280
|
| UPC |
051712885102
|
| Product Length/Depth |
11.43 mm
|
| Product Height |
4.83 mm
|
| Product Width |
11.43 mm
|
| Product Weight |
0.91 g
|
| Compliances |
RoHS Compliant
|
| Product Type |
Inductor
|
| Type |
Inductor
|
| Mounting |
SMT
|
| IRMS |
5.4 A
|
| Package Quantity |
800
|
| Contact configuration |
Four-pin
|
| Temperature rating |
-40 to 125 °C
|
| Resistance |
8 mΩ
|
| Series |
Econo-pac (EP)
|