Eaton Econo-pac (EP) inductor, 4.83 uH, 2 A Irms, 40 mΩ resistance, SMT mounting, 4-pins, 1100 qty.
| Product Name |
Eaton Econo-pac (EP) inductor
|
| Catalog Number |
CTX5-1P-R
|
| EAN |
5027590113571
|
| UPC |
051712886987
|
| Product Length/Depth |
0.35 in
|
| Product Height |
0.165 in
|
| Product Width |
0.35 in
|
| Product Weight |
0.0014 lb
|
| Compliances |
RoHS Compliant
|
| Product Type |
Inductor
|
| Type |
Inductor
|
| Mounting |
SMT
|
| IRMS |
2 A
|
| Package Quantity |
1100
|
| Contact configuration |
Four-pin
|
| Temperature rating |
-40 to 125 °C
|
| Resistance |
40 mΩ
|
| Terminals |
Four
|
| Series |
Econo-pac (EP)
|