Dokument herunterladen () von 20
Wir setzen um, was wirklich zählt.*

DR1030-121-R

Eaton DR1030 inductor, 120 uH, 0.8 A Irms, 0.95 A ISAT, 602 mΩ resistance, SMT mounting, Ferrite, 2-pins, 1000 qty.

Allgemeine Spezifikation

Product Name
Eaton DR1030 inductor
Catalog Number
DR1030-121-R
UPC
051712825146
Product Length/Depth
10.5 mm
Product Height
3 mm
Product Width
10.3 mm
Product Weight
1.2 g
Compliances
RoHS Compliant
Product Type
Inductor

Produktspezifikationen

Type
Inductor
Mounting
SMT
IRMS
0.8 A
ISAT
0.95 A
Package Quantity
1000
Material
Ferrite
Automotive grade
No
Contact configuration
Two-pin
Temperature rating
-40 to 125 °C
Resistance
602 mΩ
Terminals
10.0x10.0x3.0mm
Series
DR1030

Produktspezifikation exportieren

Produktsupport

Support

Technical support

Contact us