Dokument herunterladen () von 20
Wir setzen um, was wirklich zählt.*

DR1040-330-R

Eaton DR1040 inductor, 33 uH, 2.2 A Irms, 2.45 A ISAT, 93 mΩ resistance, SMT mounting, Ferrite, 2-pins, 850 qty.

Allgemeine Spezifikation

Product Name
Eaton DR1040 inductor
Catalog Number
DR1040-330-R
UPC
051712829120
Product Length/Depth
10.5 mm
Product Height
4 mm
Product Width
10.3 mm
Product Weight
1.79 g
Compliances
RoHS Compliant
Product Type
Inductor

Produktspezifikationen

Type
Inductor
Mounting
SMT
IRMS
2.2 A
ISAT
2.45 A
Package Quantity
850
Material
Ferrite
Automotive grade
No
Contact configuration
Two-pin
Temperature rating
-40 to 125 °C
Resistance
93 mΩ
Terminals
10.0x10.0x4.0mm
Series
DR1040

Produktspezifikation exportieren

Produktsupport

Support

Technical support

Contact us