Dokument herunterladen () von 20
Wir setzen um, was wirklich zählt.*

DR1050-391-R

Eaton DR1050 inductor, 390 uH, 0.76 A Irms, 0.72 A ISAT, 810 mΩ resistance, SMT mounting, Ferrite, 2-pins, 500 qty.

Allgemeine Spezifikation

Product Name
Eaton DR1050 inductor
Catalog Number
DR1050-391-R
UPC
051712826716
Product Length/Depth
10.5 mm
Product Height
5 mm
Product Width
10.3 mm
Product Weight
2.14 g
Compliances
RoHS Compliant
Product Type
Inductor

Produktspezifikationen

Type
Inductor
Mounting
SMT
IRMS
0.76 A
ISAT
0.72 A
Package Quantity
500
Material
Ferrite
Automotive grade
No
Contact configuration
Two-pin
Temperature rating
-40 to 125 °C
Resistance
810 mΩ
Terminals
10.0x10.0x5.0mm
Series
DR1050

Produktspezifikation exportieren

Produktsupport

Support

Technical support

Contact us