Download document () of 20

FP0404R1-R022-R

Eaton FP0404 inductor, 0.022 uH, 19 A Irms, 40 A ISAT, 0.368 mΩ resistance, SMT mounting, Ferrite, 2-pins, 1800 qty.

General Specifications

Product Name
Eaton FP0404 inductor
Catalog Number
FP0404R1-R022-R
UPC
051712390996
Product Length/Depth
4 mm
Product Height
3 mm
Product Width
4 mm
Product Weight
0.26 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
19 A
ISAT
40 A
Package Quantity
1800
Material
Ferrite
Frequency rating
Up to 2 MHz
Contact configuration
Two-pin
Temperature rating
-40 to 125 °C
Resistance
0.368 mΩ
Series
FP0404

Export product specification