Eaton FP0705 inductor, 0.15 uH, 38 A Irms, 30 A ISAT, 0.35 mΩ resistance, SMT mounting, Ferrite, 2-pins, 950 qty.
| Product Name |
Eaton FP0705 inductor
|
| Catalog Number |
FP0705R2-R15-R
|
| UPC |
051712543309
|
| Product Length/Depth |
7 mm
|
| Product Height |
4.95 mm
|
| Product Width |
7 mm
|
| Product Weight |
0.93 g
|
| Compliances |
RoHS Compliant
|
| Product Type |
Inductor
|
| Type |
Inductor
|
| Mounting |
SMT
|
| IRMS |
38 A
|
| ISAT |
30 A
|
| Package Quantity |
950
|
| Material |
Ferrite
|
| Contact configuration |
Two-pin
|
| Temperature rating |
-40 to 125 °C
|
| Resistance |
0.35 mΩ
|
| Series |
FP0705
|