Eaton FP0807 inductor, 0.18 uH, 49 A Irms, 42 A ISAT, 0.53 mΩ resistance, SMT mounting, Ferrite, 2-pins, 600 qty.
| Product Name |
Eaton FP0807 inductor
|
| Catalog Number |
FP0807R1-R18-R
|
| UPC |
051712544368
|
| Product Length/Depth |
7.6 mm
|
| Product Height |
7 mm
|
| Product Width |
7.4 mm
|
| Product Weight |
1.59 g
|
| Compliances |
RoHS Compliant
|
| Product Type |
Inductor
|
| Type |
Inductor
|
| Mounting |
SMT
|
| IRMS |
49 A
|
| ISAT |
42 A
|
| Package Quantity |
600
|
| Material |
Ferrite
|
| Frequency rating |
Up to 2 MHz
|
| Contact configuration |
Two-pin
|
| Temperature rating |
-40 to 125 °C
|
| Resistance |
0.53 mΩ
|
| Series |
FP0807
|