Eaton FP3 inductor, 8.5 uH, 2.91 A Irms, 3.4 A ISAT, 74 mΩ resistance, SMT mounting, Iron Powder, 2-pins, 1700 qty.
| Product Name |
Eaton FP3 inductor
|
| Catalog Number |
FP3-8R2-R
|
| EAN |
5027590170697
|
| UPC |
051712899000
|
| Product Length/Depth |
0.285 in
|
| Product Height |
0.118 in
|
| Product Width |
0.264 in
|
| Product Weight |
0.0014 lb
|
| Compliances |
RoHS Compliant
|
| Product Type |
Inductor
|
| Type |
Inductor
|
| Mounting |
SMT
|
| IRMS |
2.91 A
|
| ISAT |
3.4 A
|
| Package Quantity |
1700
|
| Material |
Ferrite
|
| Frequency rating |
Up to 2 MHz
|
| Contact configuration |
Two-pin
|
| Temperature rating |
-40 to 155 °C
|
| Resistance |
74 mΩ
|
| Series |
FP3
|