Dokument herunterladen () von 20
Wir setzen um, was wirklich zählt.*

FPT1006-500-R

Eaton FPT1006 inductor, IND 500nH @ 27.5A PK 2 PAD SMT 2 COND

Allgemeine Spezifikation

Product Name
Eaton FPT1006 inductor
Catalog Number
FPT1006-500-R
UPC
051712516877
Product Length/Depth
10.5 mm
Product Height
6.4 mm
Product Width
8.8 mm
Product Weight
2.05 g
Compliances
RoHS Compliant
Product Type
Inductor

Produktspezifikationen

Type
Inductor
Mounting
SMT
IRMS
19 A
ISAT
27.5 A
Package Quantity
620
Material
Ferrite
Contact configuration
Four-pin
Temperature rating
-55 to 125 °C
Resistance
1 mΩ
Series
FPT1006

Produktspezifikation exportieren