Download document () of 20

FT1-RK-B

Eaton FlexiTech SU small & EW 12m viewing distance, recess kit, black mat RAL9005

List price EUR44.79

General Specifications

Product Name
Eaton emergency lighting recess kit
Catalog Number
FT1-RK-B
EAN
3660191809577
Product Length/Depth
266 mm
Product Height
38 mm
Product Width
115 mm
Product Weight
0.16 kg
Certifications
CE marking

Product specifications

Color
Black
Type Of Accessory
Other
Material
Plastic
Product branding
Eaton
Compatibility
FlexiTech EW
FlexiTech SU

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.