Eaton HC3 inductor, 4.98 uH, 33.8 A Irms, 38 A ISAT, 2.2 mΩ resistance, SMT mounting, Ferrite, 2-pins, 24 qty.
| Product Name |
Eaton HC3 inductor
|
| Catalog Number |
HC3-4R7-R
|
| EAN |
5027590131841
|
| UPC |
051712897488
|
| Product Length/Depth |
1.18 in
|
| Product Height |
0.689 in
|
| Product Width |
0.996 in
|
| Product Weight |
0.086 lb
|
| Compliances |
RoHS Compliant
|
| Product Type |
Inductor
|
| Type |
Inductor
|
| Mounting |
SMT
|
| IRMS |
33.8 A
|
| ISAT |
38 A
|
| Package Quantity |
24
|
| Material |
Ferrite
|
| Contact configuration |
Two-pin
|
| Temperature rating |
-40 to 125 °C
|
| Resistance |
2.2 mΩ
|
| Series |
HC3
|
Support
Technical support