Eaton HC8 inductor, 0.39 uH, 28.3 A Irms, 45 A ISAT, 1.6 mΩ resistance, SMT mounting, Iron Powder, 2-pins, 800 qty.
| Product Name |
Eaton HC8 inductor
|
| Catalog Number |
HC8-R39-R
|
| EAN |
5027590252027
|
| UPC |
051712896481
|
| Product Length/Depth |
0.429 in
|
| Product Height |
0.157 in
|
| Product Width |
0.409 in
|
| Product Weight |
0.01 lb
|
| Compliances |
RoHS Compliant
|
| Product Type |
Inductor
|
| Type |
Inductor
|
| Mounting |
SMT
|
| IRMS |
28.3 A
|
| ISAT |
45 A
|
| Package Quantity |
800
|
| Material |
Iron powder
|
| Frequency rating |
1 kHz to 500 kHz
|
| Contact configuration |
Two-pin
|
| Temperature rating |
-40 to 155 °C
|
| Resistance |
1.6 mΩ
|
| Series |
HC8
|
Support
Technical support