Eaton HC8LP inductor, 1.35 uH, 12.4 A Irms, 18.7 A ISAT, 7.5 mΩ resistance, SMT mounting, Iron Powder, 2-pins, 800 qty.
| Product Name |
Eaton HC8LP inductor
|
| Catalog Number |
HC8LP-1R2-R
|
| UPC |
051712898720
|
| Product Length/Depth |
10.9 mm
|
| Product Height |
3.3 mm
|
| Product Width |
10.4 mm
|
| Product Weight |
4.54 g
|
| Compliances |
RoHS Compliant
|
| Product Type |
Inductor
|
| Type |
Inductor
|
| Mounting |
SMT
|
| IRMS |
12.4 A
|
| ISAT |
18.7 A
|
| Package Quantity |
800
|
| Material |
Iron powder
|
| Frequency rating |
1 kHz to 500 kHz
|
| Contact configuration |
Two-pin
|
| Temperature rating |
-40 to 155 °C
|
| Resistance |
7.5 mΩ
|
| Series |
HC8LP
|