Eaton HCF1007 inductor, 1 uH, 16 A Irms, 26 A ISAT, 2.8 mΩ resistance, SMT mounting, Ferrite, 3-pins, 700 qty.
| Product Name |
Eaton HCF1007 inductor
|
| Catalog Number |
HCF1007-1R0-R
|
| UPC |
051712234900
|
| Product Length/Depth |
10.3 mm
|
| Product Height |
6.65 mm
|
| Product Width |
8.1 mm
|
| Product Weight |
2.16 g
|
| Compliances |
RoHS Compliant
|
| Product Type |
Inductor
|
| Type |
Inductor
|
| Mounting |
SMT
|
| IRMS |
16 A
|
| ISAT |
26 A
|
| Package Quantity |
700
|
| Material |
Ferrite
|
| Frequency rating |
Up to 1 MHz
|
| Contact configuration |
Three-pin
|
| Temperature rating |
-40 to 125 °C
|
| Resistance |
2.8 mΩ
|
| Series |
HCF1007
|