Dokument herunterladen () von 20
Wir setzen um, was wirklich zählt.*

HCM0703-100-R

Eaton HCM0703 inductor, 10uH, 3.2A Irms, 7A ISAT, 77.6 mOhm resistance, SMT mounting, Iron Powder, 2-pins, 1500 qty.

Allgemeine Spezifikation

Product Name
Eaton HCM0703 inductor
Catalog Number
HCM0703-100-R
UPC
051712234054
Product Length/Depth
7.4 mm
Product Height
3 mm
Product Width
7 mm
Product Weight
0.78 g
Compliances
RoHS Compliant
Product Type
Inductor

Produktspezifikationen

Type
Inductor
Mounting
SMT
IRMS
3.2 A
ISAT
7 A
Package Quantity
1500
Material
Iron powder
Automotive grade
No
Frequency rating
Up to 5 MHz
Contact configuration
Two-pin
Temperature rating
-55 to 125 °C
Resistance
77.6 mΩ
Size
7.4x6.8x3.0mm
Terminals
2 Pins
Series
HCM0703

Produktspezifikation exportieren

Produktsupport

Support

Technical support

Contact us