Dokument herunterladen () von 20
Wir setzen um, was wirklich zählt.*

HCM1A0503-R33-R

Eaton HCM1A0503 inductor, 0.33 uH,, 16.0 A, 2 PADS,, SMT

Allgemeine Spezifikation

Product Name
Eaton HCM1A0503 inductor
Catalog Number
HCM1A0503-R33-R
UPC
051712545877
Product Length/Depth
5.5 mm
Product Height
3 mm
Product Width
5.3 mm
Product Weight
0.39 g
Compliances
RoHS Compliant
Product Type
Inductor

Produktspezifikationen

Type
Inductor
Mounting
SMT
IRMS
11.8 A
ISAT
16 A
Package Quantity
2000
Material
Alloy powder
Automotive grade
Yes
Frequency rating
Up to 1 MHz
Contact configuration
Two-pin
Temperature rating
-55 to 155 °C
Resistance
4.3 mΩ
Size
5.5x5.3x3.0 mm
Terminals
2 Pads
Series
HCM1A0503

Produktspezifikation exportieren