Dokument herunterladen () von 20
Wir setzen um, was wirklich zählt.*

HCMA0703-R82-R

Eaton HCMA0703 inductor, 0.82 uH, 13 A Irms, 24 A ISAT, 8 mΩ resistance, SMT mounting, Iron Powder, 2-pins, 1500 qty.

Allgemeine Spezifikation

Product Name
Eaton HCMA0703 inductor
Catalog Number
HCMA0703-R82-R
UPC
051712495646
Product Length/Depth
7.4 mm
Product Height
3 mm
Product Width
7 mm
Product Weight
0.75 g
Compliances
RoHS Compliant
Product Type
Inductor

Produktspezifikationen

Type
Inductor
Mounting
SMT
IRMS
13 A
ISAT
24 A
Package Quantity
1500
Material
Iron powder
Automotive grade
Yes
Frequency rating
Up to 5 MHz
Contact configuration
Two-pin
Temperature rating
-55 to 125 °C
Resistance
8 mΩ
Size
7.4x6.8x3.0 mm
Terminals
2 Pads
Series
HCMA0703

Produktspezifikation exportieren

Produktsupport

Support

Technical support

Contact us