Eaton HCV1206, IND ER 12x6 0.9uH 28A, 3 Pads, SMT
| Product Name |
Eaton HCV1206 inductor
|
| Catalog Number |
HCV1206-R90-R
|
| UPC |
051712520720
|
| Product Length/Depth |
12.7 mm
|
| Product Height |
5.1 mm
|
| Product Width |
10.15 mm
|
| Product Weight |
2.34 g
|
| Compliances |
RoHS Compliant
|
| Product Type |
Inductor
|
| Type |
Inductor
|
| Mounting |
SMT
|
| IRMS |
14 A
|
| ISAT |
28 A
|
| Package Quantity |
550
|
| Material |
Ferrite
|
| Contact configuration |
Three-pin
|
| Temperature rating |
-55 to 125 °C
|
| Resistance |
4.6 mΩ
|
| Series |
HCV1206
|
Support
Technical support