Dokument herunterladen () von 20
Wir setzen um, was wirklich zählt.*

HS0612-3R8505-R

Eaton Hybrid Supercapacitor HS 3.8V 5F 6ohm

Allgemeine Spezifikation

Product Name
Eaton HS hybrid cell supercapacitor
Catalog Number
HS0612-3R8505-R
UPC
197162026624
Product Height
12 mm
Product Weight
0.8 g
Compliances
RoHS Compliant
Certifications
UL Recognized
Product Type
Hybrid cell supercapacitor

Produktspezifikationen

Packing
Bulk
Size
6 x 12 mm
Terminals
Through hole
Shape
Cylindrical
DC equivalent series resistance (ESR)
6.0 Ω
Operating temperature range
-15 °C to +70 °C
Series
HS
Max voltage
3.8 V
Capacitance
5 F
Leakage
2 µA
Energy
24.12 J
Power
0.60 W
Peak current (1 sec)
0.26 A
Continuous current (15 °C rise)
0.025 A
Capacitance end of life rating
70%
ESR end of life rating
200%
Grade
Commercial
Rated charge/ discharge current
0.025 A
Maximum discharge current
0.15 A

Produktspezifikation exportieren