Download document () of 20

HS1016-3R8306-R

Eaton HS supercapacitor, Eaton HS Hybrid supercapacitor, 3.8V, 30F, 550mW

General Specifications

Product Name
Eaton HS hybrid cell supercapacitor
Catalog Number
HS1016-3R8306-R
UPC
051712767637
Product Height
16 mm
Product Weight
2.5 g
Compliances
RoHS Compliant
Certifications
UL Recognized

Product specifications

Packing
Bulk
Size
10 x 16 mm
Terminals
Through hole
Shape
Cylindrical
DC equivalent series resistance (ESR)
0.55 Ω
Operating temperature range
-15 °C to +70 °C
Series
HS
Max voltage
3.8 V
Capacitance
30 F
Leakage
3 µA
Energy
144 J
Power
6.6 W
Peak current (1 sec)
2.7 A
Continuous current (15 °C rise)
0.15 A
Capacitance end of life rating
70%
ESR end of life rating
200%
Grade
Commercial
Rated charge/ discharge current
0.15 A
Maximum discharge current
1 A

Export product specification