Dokument herunterladen () von 20
Wir setzen um, was wirklich zählt.*

JBXEA2G06MSNDS

Double nut receptacle, IP40, size 2, 6 male contacts; JBXEA2G06MSNDS

Allgemeine Spezifikation

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXEA2G06MSNDS
Product Length/Depth
22.2 mm
Product Height
20 mm
Product Width
20 mm
Product Weight
17.06 g
Compliances
UL 1977
Product Type
IP40 / IP68 metallic push-pull connector

Produktspezifikation exportieren