Dokument herunterladen () von 20
Wir setzen um, was wirklich zählt.*

JBXFH0G06MSNDSMR

Straight plug, IP68, size 0, 6 male contacts, cable clamp for protective boot; JBXFH0G06MSNDSMR

Allgemeine Spezifikation

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXFH0G06MSNDSMR
Product Length/Depth
38 mm
Product Height
10 mm
Product Width
10 mm
Product Weight
9.79 g
Compliances
UL 1977
Product Type
IP40 / IP68 metallic push-pull connector

Product specifications

Backshell angle
Straight
Backshell type
Sealing Gland With Optional Boot

Produktspezifikation exportieren