Download document () of 20

KEY-RKPZ-KIT

Radio keypad, two zones, prox reader, bus connected base station

General Specifications

Product Name
Eaton surface mounted keypad for intruder system
Catalog Number
KEY-RKPZ-KIT
EAN
5060096853749
Product Length/Depth
55 mm
Product Height
160 mm
Product Width
144 mm
Product Weight
0.366 kg
Certifications
CE marking

Product specifications

Type
Keypad
Battery quantity
3
Battery type
AA Alkaline
Colour
White
Colour (ETIM)
White
Current - max
50
Current normal
35
EN 50131 Grade
3
Environmental class
2
Expansion panel
No
Mounting Method
Surface mounting
Number of groups
2
Operating temperature - max
55 °C
Operating temperature - min
-10 °C
Radio frequency
868 Mega Hertz
Radio range free space
300 m
Touch panel
No
Type of control device
Keypad
VdS Class
None
With LCD Indication
Yes
With LED indication
Yes
Zone inputs
2
Connection type
Radio

Export product specification