Eaton LD inductor, 10 uH, 3.83 A Irms, 3.45 A ISAT, 70 mΩ resistance, SMT mounting, Ferrite, 2-pins, 1000 qty.
| Product Name |
Eaton LD2 inductor
|
| Catalog Number |
LD2-100-R
|
| EAN |
5027590146623
|
| UPC |
051712889674
|
| Product Length/Depth |
8.1 mm
|
| Product Height |
5.3 mm
|
| Product Width |
7.3 mm
|
| Product Weight |
0.0019 lb
|
| Compliances |
RoHS Compliant
|
| Product Type |
Inductor
|
| Type |
Inductor
|
| Mounting |
SMT
|
| IRMS |
3.83 A
|
| ISAT |
3.45 A
|
| Package Quantity |
1000
|
| Material |
Ferrite
|
| Contact configuration |
Two-pin
|
| Temperature rating |
-40 to 125 °C
|
| Resistance |
70 mΩ
|
| Series |
LD
|