Eaton LD inductor, 56 uH, 1.96 A Irms, 1.5 A ISAT, 240 mΩ resistance, SMT mounting, Ferrite, 2-pins, 1000 qty.
| Product Name |
Eaton LD2 inductor
|
| Catalog Number |
LD2-560-R
|
| UPC |
051712889858
|
| Product Length/Depth |
8.1 mm
|
| Product Height |
5.3 mm
|
| Product Width |
7.3 mm
|
| Product Weight |
0.0019 lb
|
| Compliances |
RoHS Compliant
|
| Product Type |
Inductor
|
| Type |
Inductor
|
| Mounting |
SMT
|
| IRMS |
1.96 A
|
| ISAT |
1.5 A
|
| Package Quantity |
1000
|
| Material |
Ferrite
|
| Contact configuration |
Two-pin
|
| Temperature rating |
-40 to 125 °C
|
| Resistance |
240 mΩ
|
| Series |
LD
|